Download document () of 20

SMS3RDH1

Cable receptacle with integrated strain relief hood; SMS3RDH1

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS3RDH1
Product Length/Depth
49.2 mm
Product Height
9.9 mm
Product Width
16.2 mm
Product Weight
3.5 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
3
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Free Hanging
Number Of Contacts
3
Number of cavity #16
3

Export product specification