Photo is representative
Download
Eaton Bussmann series low voltage british standard fuse, 40A, AC 660 V, DC 460 V, V88/A4, 23 x 109 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TCP40A
|
| EAN |
5027590513432
|
| UPC |
051712485159
|
| Product Length/Depth |
109 mm
|
| Product Height |
23 mm
|
| Product Width |
23 mm
|
| Product Weight |
83.4 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
BS88 IEC 60269 EAC |
| Used with |
RS100H fuse holder
|
| Amperage Rating |
40 A
|
| Fitted with: |
Offset bolted tags
|
| Fuse size |
BS88/A4
|
| Current type |
AC/DC
|
| Mounting dimension |
M8
|
| Center-to-center distance of connections |
93.7 mm
|
| Breaking capacity |
80 kA
|
| Rated switching capacity |
80 kA
|
| Rated voltage AC |
660 V
|
| Rated voltage DC |
460 V
|
| Class |
Class gG/gL
|
| Fuse type |
TCP
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Color |
None
|
| Interrupt rating |
80 kAIC
|
| Fuse indicator |
None
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Connection |
94 mm fixing centre
|
| Construction |
BS88/A4
|
| Construction size |
A4
|
| Fuse shape |
Offset slotted bolted tags
|
| Voltage type |
AC/DC
|
| Suitable for |
RS100 Red spot fuse holder
|
| Quantity |
10
|
| Voltage rating |
660 V
|
| Type |
Fuse
|
| Application |
general industrial applications
|
| Fuse system (according to IEC 60269) |
Fuse system E
|