Download document () of 20

TF200M250

Eaton Bussmann series low voltage british standard fuse, 200A, AC 660 V, DC 350 V, V88/B2, 34 x 137 mm, gM, 200M250

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TF200M250
EAN
5027590513753
UPC
051712485203
Product Length/Depth
137 mm
Product Height
40 mm
Product Width
40 mm
Product Weight
316.4 g
Compliances
Not Applicable
Certifications
BS

Product specifications

Amperage Rating
250 A
Fitted with:
Centre bolted tags
Fuse size
BS88/B2
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
111 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Motor current rating
200M250
Rated voltage AC
660 V
Rated voltage DC
350 V
Class
Class gM
Fuse type
TF
Utilization category
gM (motor protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
111 mm fixing centre
Construction
BS88/B2
Construction size
B2
Fuse shape
Center bolted tags
Voltage type
AC/DC
Suitable for
RS200 Red spot fuse holder
Quantity
10
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification