Photo is representative
Download
Eaton UP inductor, Inductance 4.7 µH, 6.5 A Irms, 7.7 A Isat, 0.0114 Ω DCR
Product Name |
Eaton UP3B inductor
|
Catalog Number |
UP3B-4R7-R
|
EAN |
5027590119702
|
UPC |
051712895644
|
Product Length/Depth |
0.76 in
|
Product Height |
0.268 in
|
Product Width |
0.52 in
|
Product Weight |
0.0048 lb
|
Compliances |
RoHS Compliant
|
Type |
Inductor
|
Mounting |
SMT
|
IRMS |
6.5 A
|
ISAT |
7.7 A
|
Package Quantity |
450
|
Material |
Ferrite
|
Contact configuration |
Two-pin
|
Temperature rating |
-40 to 125 °C
|
Resistance |
11.4 mΩ
|
Series |
UP3B
|