Download document () of 20

UT014JC

Long metal cable gland with strain relief nut, size 14; UT014JC

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT014JC

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
14
Cable diameter - max
10 mm
Cable diameter - min
6 mm

Export product specification