Download document () of 20

UT06128SH02

Female plug IP68/69K, 96 h salt spray; UT06128SH02

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06128SH02
Product Length/Depth
25.3 mm
Product Height
26.1 mm
Product Width
26.1 mm
Product Weight
19.6 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
10 A IEC
10 A UL
Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Shielding
Environmental conditions
RoHS
Fire & Smoke
Flammability rating UL94 V0
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Environmental resistance
Resistant against mineral oil
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against acid bath
Resistant against basic bath
Resistant against oil
Vibrations level 2g per NFF61030
Shock resistance 30g, 18ms per NFF61030
Resistant against gasoline
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Test current
10 A UL
10 A IEC
7 A CSA
Test voltage
125 V IEC
500 V CSA
500 V UL
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
8
Number of cavity #16
8
Salt spray
96 hour

Export product specification