Download document () of 20

UTS6FC1823S

Plastic plug, with conduit adapter, for 23 female contacts, IP68/69K; UTS6FC1823S

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC1823S
Product Length/Depth
61.1 mm
Product Height
41.3 mm
Product Width
41.3 mm
Product Weight
56 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
9 A IEC
10 A UL
Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Environmental conditions
Fire & Smoke
REACH
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Flammability rating UL94 V0
RoHS
Environmental resistance
Resistant against mineral oil
Resistant against acid bath
Resistant against gasoline
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil
Resistant against basic bath
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
10 A UL
9 A IEC
7 A CSA
Test voltage
63 V IEC
500 V CSA
500 V UL
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
23
Plug type
Straight Plug
Shell material
Plastic
Shell size
18
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
23
Number of cavity #16
23
Salt spray
500 hour

Export product specification