Download document () of 20

XDT3D3

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 3 kVA, Painted steel, Three-phase, 600 Vac, 208Y/120 Vac, Copper windings, Resin encapsulated

General specifications

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT3D3
UPC
662276445574
Product Length/Depth
15.93 in
Product Height
13.4 in
Product Width
8.25 in
Product Weight
125 lb

Product specifications

Special features
Copper windings
Type
Resin encapsulated
Area classification
Hazardous/Classified Locations
Frequency rating
60 Hz
kVA
3 kVA
Phase
Three-phase
Primary voltage
600 Vac
Secondary Voltage
208Y/120 Vac
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3R
Material
Painted steel

Export product specification