EFSB is a durable signboard sounder VAD that is certified to EN 54 applicable standards.
Purposely designed for installations where aesthetics plays a key role, its durability (IP21C rated) and energy efficiency ensure reliability for its application indoors.
The device comes with a label that carries the text “FIRE” which is LED-backlit in event of an alarm. The optical warning is provided by a highly effective LED flash that can cover an area of 10.8m x 10.8m at an installation height of 3.5m The acoustic warning is provided by a high power internal siren with a sound pressure of 90dB at 1m.
Aesthetical frame option
Eaton's finishing frame is designed for when a superior finish is required.
Recessed base for wall-flush mount
Choose our recessed brick back box for building a seamless finish on brick.
Your search "" did not match any documents or products.
| FIRE SIGN BOARD WITH EN54-3 CERTIFIED SOUNDER - IP21 | EFSB-3 |
| FIRE SIGN BOARD WITH EN54-3 CERTIFIED SOUNDER & EN54-23 CERTIFIED BEACON - IP21 | EFSB-3-23 |
| FIRE SIGN BOARD WITH EN54-3 CERTIFIED SOUNDER - IP21 - ITALIAN PRE_ALRM TONE | EFSB-3-23-P |
| FIRE SIGN BOARD WITH EN54-3 CERTIFIED SOUNDER & EN54-23 CERTIFIED BEACON - IP21 - ITALIAN PRE_ALRM TONE | EFSB-3-P |
| AESTHETICAL FRAME OPTION | NEXI-FR |
| RECESSED BASE FOR WALL FLUSH MOUNT | NEXI-RB |
Support from Eaton
Contact us
Phone: +91 (0)11 45851811