Knowledge Search
Download document () of 20
Sounders & horns

FHF BLE 15 Weatherproof Strobe Light

Eaton’s FHF BLE 15 Strobe light is a high-performance weatherproof device designed for warning and signalling purposes in industrial indoor and outdoor facilities.

The BLE 15 housing consists of grey polycarbonate, an impact-resistant plastic ensuring a corrosion-free structure. The strobe light is durable and reliable in the toughest environmental conditions. The BLE 15 is available with the standard supply voltages of 24 VDC or 230 VAC.

The strobe light has a high flash energy of 15 joule, creating a clear visible signal even in direct sunlight and produces a powerful 360° effect.

Optional voltages
Available in 24 VDC or 230 VAC.
Durable
corrosion-resistant polycarbonate housing

Design Features

  • Protection class IP 66
  • Flash energy 15 joule
  • Flash frequency 1 Hz
  • Suitable for continuous operation

Standard Materials

  • Housing: impact-resistant plastic (polycarbonate)
Specifications

Ordering Requirements BLE 15 - EN

dsfh039-en-fhf-ble-15-strobe-light-config-options.png

Ordering Requirements BLE 15 - DE

dsfh039-de-fhf-ble-15-strobe-light-config-options.png
Download Links
X
Download Close