Knowledge Search
Download document () of 20
Loudspeakers

MEDC DB4B Up to 25W Loudspeaker Range

Eaton's Crouse-Hinds series MEDC DB4B Loudspeaker range is designed for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

A high-power, explosion proof loudspeaker, the DB4B was introduced as a replacement for the DB4 with improved intelligibility and acoustic performance.

Certified for use in a wide range of temperatures (from -55°C to +85°C)* the Ex enclosure is manufactured from GRP with a rugged thermoplastic flare ensuring corrosion resistance

The frequency response of the unit ensures that critical voice messages and general alarm tones are highly intelligible. 

The specific SPL figure for sensitivity is 1W @ 1m is 110dB whilst at 1m the 25W unit produces 124dB, the 15W unit 122dB and the 8W unit 119dB.

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

*Model dependent

Wide temperature range
Certiified temperature -55°C to +85°C (model depedent)
Reliable
SIL 2 certified
High Output
25W DB4B capable of producing up to 124dB

Videos

Certifications and compliances


ATEX Ex d Gas:

  • Cert. no. Baseefa13ATEX0229X. 
  • Certified to: EN60079-0,1
  • Ex II 2G, Ex db IIC T3/T4/T5/T6 Gb

ATEX Ex d Gas & Dust:

  • Cert. no. Baseefa13ATEX0231X. 
  • Certified to: EN60079-0,1,31
  • Ex II 2GD, Ex db IIC T3/T4/T5/T6 Gb, Ex tb IIIC T200°C/T135°C/T100°C/T85°C Db,
  • IP66 (IP65 short flare)

ATEX Ex de Gas:

  • Cert. no. Baseefa13ATEX0232X. 
  • Certified to: EN60079-0,1,7
  • Ex II 2G, Ex db eb IIC T3/T4/T5/T6 Gb

ATEX Ex de Gas & Dust:

  • Cert. no. Baseefa13ATEX0233X. 
  • Certified to: EN60079-0,1,7,31
  • Ex II 2GD, Ex db eb IIC T3/T4/T5/T6 Gb, Ex tb IIIC T200°C/T135°C/T100°C/T85°C Db,
  • IP66 (IP65 short flare)

IECEx Ex d G:

  • Cert. no. IECEx BAS 13.0112X
  • Certified to: IEC60079-0,1
  • Ex db IIC T3/T4/T5/T6 Gb

IECEx Ex d Gas & Dust:

  • Cert. no. IECEx BAS 13.0113X.   
  • Certified to: IEC60079-0,1,31
  • Ex db IIC T3/T4/T5/T6 Gb, Ex tb IIIC T200°C/T135°C/T100°C/T85°C Db,
  • IP66 (IP65 short flare)

IECEx Ex de Gas:

  • Cert. no. IECEx BAS 13.0114X.
  • Certified to: IEC60079-0,1,7
  • Ex db eb IIC T3/T4/T5/T6 Gb

IECEx Ex de Gas & Dust:

  • Cert. no. IECEx BAS 13.0115X.   
  • Certified to: EN60079-0,1,7,31
  • Ex db eb IIC T3/T4/T5/T6 Gb, Ex tb IIIC T200°C/T135°C/T100°C/T85°C Db,
  • IP66 (IP65 short flare)

UL Haz Locs:

  • UL certified for USA and Canada, listing no. E203310
  • Class I, Div 2. T4/T5/T6, Groups A-D. Class I, Zone 1, Ex d IIC / AEx d IIC Gb
  • Class II, Div 1. T135°C/T100°C/T85°C, Groups E,F&G (Canada only*)
  • Class II, Div 2. T135°C/T100°C/T85°C, Groups F&G. Zone 21 AEx tb IIIC
  • Class III Div 1 *Contact MEDC for ordering details

UL Ord Locs:

  • UL certified for USA and Canada, listing no. S8847

CQST Ex d Gas:

  • Ex d IIC T3/T4/T5/T6 Gb

CQST Ex d Gas & Dust:

  • Ex d IIC T3/T4/T5/T6 Gb, ExtD A21 IP6X T200°C/T135°C/T100°C/T85°C/

INMETRO Ex d Gas:

  • Ex db IIC T3/T4/T5/T6 Gb

INMETRO Ex d Gas & Dust:

  • Ex db eb IIC T3/T4/T5/T6 Gb, Ex tb T200°C/T135°C/T100°C/T85°C Db, IP66 (IP65 short flare)

INMETRO Ex de Gas:

  • Ex db eb IIC T3/T4/T5/T6 Gb

INMETRO Ex de Gas & Dust:

  • Ex db eb IIC T3/T4/T5/T6 Gb, Ex tb IIIC T200°C/T135°C/T100°C/T85°C Db, 

IP66 (IP65 short flare)

SIL:                                                 

  • SIL 2 certification to IEC61508. Cert number 20151119-4786827453

Type approval:                               

  • DNV GL (IEC60945) 

Design features

  • Certified temperature  -67°F to +158°F, -55°C to +85°C*  
  • IP66 & IP67/ NEMA 4X & 6
  • Optional Ex e terminal chamber
  • 124dB at 25W, 1m*
  • 8W, 15W & 25W versions
  • Power tappings, via integral transformer
  • Frequency response 350Hz - 8kHz
  • Ex enclosure - glass reinforced polyester
  • Flare - high impact thermoplastic polyester
  • Internal earth stud fitted as standard
  • Stainless steel mounting bracket and cover screws
  • Mounting bracket has ratchet facility as standard
  • Optional swivel bracket available
  • Optional resettable fuse

* Depending on version

Standard materials

  • Ex enclosure - flame retardant, UV stable, glass reinforced polyester (GRP)
  • Flare - flame retardant, high impact, UV stable, thermoplastic polyester (UV stability tested to ISO 4892 part 3)
  • Bracket, fixings and captive cover screws: 316 stainless steel
Specifications

Ordering Information

medc-db4b-iec-numbering-system.jpg

Ordering Information - NEC applications (UL)

medc-db4b-nec-numbering-system.jpg
Download Links
X
Download Close