Knowledge Search
Download document () of 20
Beacons, strobes & indicators

MEDC XB8 intrinsically safe Xenon Beacon Range

Eaton's Crouse-Hinds series MEDC XB8 range of intrinsically safe beacons is suitable for use in demanding environments where a robust construction and high ingress protection rating is required.

This unit is available in 12V and 24V versions and for gas groups IIB or IIC.

A weatherproof, uncertified version is available for use in non-explosive atmospheres.

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

Durable
Corrosion resistant GRP body
Safety
High ingress protection

Certifications and compliances


ATEX Ex ia:

  • Cert. no. BAS00ATEX1258X
  • Certified to: EN60079-0, EN60079-11

Ex II 1G, Ex ia IIB/IIC T4 Ga.
System cert. no. Baseefa13Y0230


IECEx Ex ia:

  • Cert. no. IECEx BAS 10.0111X
  • Certified to: IEC60079-0, IEC60079-11
  • Ex ia IIB/IIC T4 Ga

ABS:

  • American Bureau of Shipping Type Approval

Design features

  • IP66 & IP67
  • Certified temperature: –67°F to +140°F, –55°C to +60°C
  • Corrosion resistant GRP body
  • High intensity flash
  • Clear polycarbonate lens
  • Retained stainless steel cover screws
  • Encapsulated electronics

Standard materials

  • Body: UV stable glass reinforced polyester (GRP)
  • Lens/cover: clear polycarbonate
  • Retained stainless steel cover screws
Specifications

Ordering Information

XB8 Config Option
Download Links
X
Download Close