Download document () of 20
Sounders & horns

Wheelock AMT multitone horns

The AMT horns offers a choice of 8 self-prioritized sound combinations for suppression releasing systems, combination security and emergency evacuation systems and high risk installations as well as many other applications.

Additional features include two power taps for high dBA and standard dBA @ 10 feet, selectable input voltage, attractive flush or surface mounting options, and low cost installation via standard electrical boxes. 

Mounting
Wall, Ceiling
Voltage (VDC)
12/24 or 24
dBA
71 - 92

Ease of installation

  • Low cost installation via standard electrical boxes with attractive flush or surface mounting options
  • No additional trimplate required for flush mounting
  • Fast installation with in/out screw terminals using #12 to #18 AWG
Approvals & Compliance
UL, ULC, CSFM, FM

View other AMT/MT multi-tone horns and horn strobes

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Phone: +91 (0)11 45851811