Ideal for hospital and institutional applications, the Wheelock CH chimes and chime strobes minimize alarm system power supply requirements and wiring costs with a low current draw.
These unique solid-state chime appliances provide field selectable 1Hz, 2Hz, Coded, or Temporal Code 3 (T3) operation with adjustable Anechoic sound levels up to 80 dB with tone frequency of 890Hz.
The chime’s patented chime mounting plate provides fast, easy installation. Each model has a built-in level adjustment feature and an aesthetic two (2) screw grille cover.
Your search "" did not match any documents or products.
Support from Eaton
Contact us
Phone: +91 (0)11 45851811