Download document () of 20
Call points, pullstations & pushbuttons

Wheelock MPS manual pull stations

Wheelock MPS, non-coded Manual Pull Stations, are constructed of high quality, die-cast metal for long lasting performance and are available in either single or dual action configurations for indoor or outdoor use.  The MPS features SPST contacts and terminal strip connections.

The contacts are gold plated to avoid the risk of corrosion.  Single action, explosion-proof and marine-rated model and weatherproof backboxes are available.  All models are painted red with raised white lettering and a locking mechanism to prevent unauthorized reset.

Applications
Single or
Dual Action
Ratings at 1 amp
30 VDC
120 VAC
Lock
Key Reset

Mounting Options

Mounts to a single gang backbox.
Surface and Weatherproof backboxes available.
Approvals & Compliance
UL, FM, CSFM, MEA
Class I, Division I, Groups B, C and D
Class II, Groups E, F and G
Class III hazardous environments (MPS-400X)
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Phone: +91 (0)11 45851811