Download document () of 20
Call points, pullstations & pushbuttons

Wheelock NPS push stations

The Wheelock multi-purpose push stations (NPS) can be used to remotely activate pre-recorded messages in the SAFEPATH voice evacuation system. The NPS push buttons are used to manually broadcast an announcement in an emergency or other type of event in which an automated voice message such as emergency, all clear, fire, and evacuation is needed or required.

5 Colors
Red, Green, Yellow, White, or Blue
Wording
40+ phrases plus custom available

Mounting and Finish

  • Polycarbonate faceplate, stainless steel backplate
  • Mounts to single gang electrical box
  • Measurements: 5” H x 3¼” W x 1½ Dm
Approvals
ADA compliant
UL 2017 listed switch assembly
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Phone: +91 (0)11 45851811