Download document () of 20
Loudspeakers

Wheelock ST paging speakers

The Wheelock ST paging speakers are designed for clear, audible output of voice messages and background music for commercial applications. The ST speakers are available in 4" surface mount or 8 " flush mount models to meet multiple applications.

Frequency response
8": 80 Hz to 14 KHz
dBA at 1 meter
8": 95
Transformer Taps in Watts
1/8, 1/4, 1/2, 1, 2, 4

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Phone: +91 (0)11 45851811