The Eaton Micro Data Center represents a cutting-edge solution for eco-friendly data center infrastructure. It combines various subsystems such as UPS, power distribution, cooling, monitoring, and lighting into a single cabinet. With the introduction of the Eaton Micro Data Center, customers now have the flexibility to choose between single rack and multi-rack systems, catering to their specific requirements. These modular data centers can be rapidly deployed and offer exceptional versatility in terms of installed configurations.
Specifically designed for indoor environments like micro data centers and branch offices, the Eaton Micro Data Center is a self-contained cabinet system capable of accommodating hardware equipment that adheres to the industry standards. This includes a wide range of equipment, such as servers, data storage units, and network devices.
The product comprises six integrated systems that work seamlessly together, ensuring optimal performance and efficiency for small data centers. By providing a stable operating environment, the Eaton Micro Data Center enables critical equipment like servers to function reliably. Moreover, its standardized design eliminates the need for a raised floor, allowing for on-site assembly without any complications.
Overall, the Eaton Micro Data Center offers a state-of-the-art solution that meets the needs of modern data centers. With its integrated systems and environmentally friendly approach, it ensures efficient operations while providing the necessary infrastructure for essential equipment in a compact and easily deployable form.
Applications - Finance, insurance, securities (for branches and business nodes requirements), government, education, healthcare, transport, shipping, commercial retail (computer rooms and branch nodes), telecommunications (5G), computer rooms, edge computing.
VCOM Key Resources Managed
| Technical Specifications | |||||||||
System Size (W X D X H) in MM |
800 x 27U x 1200 |
600 x 42U x 1200 |
800 x 42U x 1200 |
800 x 45U x 1200 |
|||||
Power Input |
220/230/240Vac, 50/60Hz, 1Ph+N+PE |
||||||||
Enclosure Type |
Enclosed cold and hot aisle. Glass front door + solid metal rear Double door |
||||||||
Emergency Ventilation system |
1.Secured Emergency ventilation on Rear Door during cooling Failure 2. Emergency Auto door opening system during cooling Failure |
||||||||
Color |
RAL 9005 |
||||||||
UPS rating |
3kVA/6kVA/10kVA |
||||||||
Recommended IT load |
2 KW to 7kW |
||||||||
Cooling Unit |
3.5kW/7kW Rack Mountable Indoor Unit and Condenser Unit with Inbuilt Inverter based Rotary Compressor |
||||||||
Copper Piping Distance |
Maximum 15 Meter (Max vertical Head 6 Meter, Vertical down 3 Meter) |
||||||||
Access control System |
Front 3 Point Locking system / Front and Rear 3 Point Locking system / Front Fingerprint Locking system/ Front and Rear Finger print Locking system |
||||||||
Power Distribution |
Basic / Metered Intelligent Power Distributions Modules for the measurement of Voltage , Current , THDi and the Power . Options:
|
||||||||
Available U space w/o UPS with Fire Suppression and PDM |
18U/3.5kW |
32U/3.5kW ,30U /7kW |
32U/3.5kW ,30U /7kW |
||||||
Available U space with UPS with Fire Suppression and PDM |
15U/3.5kW |
30U/3.5kW ,28U /7kW |
30U/3.5kW ,28U /7kW |
||||||
Cooling |
3.5kW/7kW Inverter based 4U/6U Height Airconditioned Unit |
||||||||
PDU outlets |
B-PDU,1U C13 x 12,16A 1P 230/230V |
IEC 32A PDU 0 U with Digital LCD Meter and 28 outlets ( 24 C13 + 4 C19 Outlets) |
|||||||
Gateway |
Transparent Gateway for the Modbus over TCP IP Connectivity. |
||||||||
Monitoring Software |
Intelligent Management through VCOM(DCIM) with the following Features. · Monitor through Data Collection with alarms and Notifications, Dashboards and Trend Charts. · Manage Facility and IT Asset management Features. · Workflow through Project, tasks and Work Orders and automate the change Request. · Reports Creation on PDF formats on Weekly, Monthly or annual basis for the Various Parameters . |
||||||||
Connectivity |
HTTP (Modbus & SNMP |
||||||||
Sensors |
3 x Temperature ,1 x Humidity , 1 x Smoke Sensor |
||||||||
Fire system |
2U Fire Detection and suppression system based on Novec 1230 |
||||||||
CCTV system |
CCTV system with 1TB Hard Disc |
||||||||
Water Leakage Detection system |
Water Leakage Detection system in order to identify the Water leakage inside the cabinets. |
||||||||
Rodent repellent system |
Rodent repellent system with 2 Transducer |
||||||||
Beacon Alarm |
Indicator Light with Beacon for the Alarm |
||||||||
Alarm Lights |
Alarm Lights on the Cold Aisle with Red and Blue Indication for the Alarm / No Alarm Indication |
||||||||
Options |
ATS/ intelligent PDU…etc |
||||||||
Weight |
250kG |
400kG |
450kG |
500kG |
|||||