Knowledge Search
Download document () of 20
Emergency voice communications & telephones

FHF Explosionproof Telephone Relays

Eaton’s FHF mTAR is a telephone connecting relay which is designed specifically for application in potentially explosive areas. 

The mTAR provides potential-free switching contacts for connection of signalling devices and can be connected with up to two external devices. 

This explosionproof telephone relay housing is manufactured from glass fibre-reinforced polyester and has a compact design consisting of a box-shape bottom and fitted lid. This material is durable and reliable in the roughest conditions.

Robust
Manufactured from glass-reinforced polyester (GRP)
Explosion protection
II 2G Ex e ib mb IIC T4 Gb • II 2D Ex tb IIIC T135°C Db
Protection class
IP 66 according to IEC60529

Certifications and compliances

 

 

ATEX
 
 
IECEx

Design features

  • Protection class IP 66 according to IEC60529
  • Ambient temperature -40 °C to +70 °C
  •  II 2G Ex e ib mb IIC T4 Gb
  •  II 2D Ex tb IIIC T135°C Db

Standard materials

  • Glass-reinforced polyester (GRP)
Specifications

Ordering Requirements (EN)

dsfh0019-en-fhf-en-mtar-explosionproof-relay-config-options.png

Ordering Requirements (DE)

dsfh0019-de-fhf-mtar-explosionproof-relay-config-option.png
Download Links
X
Download Close