Download document () of 20

EV battery vent valves

A battery pack thermal runaway situation can occur when individual cells inside the unit fail through physical impact or short circuit. Eaton Battery Vent Valves are designed to enable rapid overpressure release in an electric vehicle battery pack. Battery packs are becoming progressively more powerful and create more heat with stricter ingress protection to increase battery life.

OEMs are designing in new safety systems to ease the impact of thermal events and protect their battery systems from external impacts.

Core features

 
  • Increased reliability through 100% end-of-line testing capability​
  • Low and precise venting opening pressure can be achieved​
  • Multiple attachment features available: E.g., quick connect, metal screw connection
  • Optional metal grid protection 

Eaton offers a variety of EV battery vent valves to meet our customer’s requirements.

3-in-1 Battery Vent Valve

eaton-3-in-1-ev-battery-vent-valve-1.jpg
eaton-3-in-1-battery-venting-valve-bolted-version.jpg

The Eaton 3-in-1 Battery Vent Valve is the first valve on the market that is capable of three unique functions, including a battery case leak-check mechanism and passive and active venting to provide overpressure relief for a vehicle’s battery pack.

Eaton also developed the tool to actuate the leak check mechanism at customer assembly lines, allowing for testing through pressurization or a vacuum.

Its spring-based actuation technology allows us to accommodate flexibility to different opening pressure requirements while keeping the same valve design to drive economies of scale.

  • Eliminates the need to remove the valve before checking the battery pack assembly for a leak.
  • The valve’s proven resealing technology allows our customers to specify very low opening pressures and 100% functional testing in comparison with the conventional burst-valve technology commonly used in the market today. 
  • Features a low-flow breathing mode that allows air to move through porous material to normalize pressure during regular operation.
  • Reduces complexity for battery pack manufacturers while ensuring a sturdy connection that stays in place.
  • Eaton’s 3-in-1 battery vent valve can be precisely and flexibly designed to meet specific opening pressures and optimize venting.

Single-Stage Battery Vent Valve

eaton-bvv-vent-valve.jpg
Eaton’s single-stage battery vent valve can be precisely and flexibly designed to meet specific opening pressures and optimize venting. The valve’s proven resealing technology allows our customers to specify very low opening pressures and 100% functional testing in comparison with conventional burst-valve technology commonly used in the market today
  • Eaton's battery vent valve features an easily assembled quick-connect technology.
  • Reduce complexity for battery pack manufacturers while ensuring a robust connection that stays in place.