The Eaton TD1140 handheld wireless transceiver uses proven OMNEX Trusted Wireless technology to provide reliable real-time control and monitoring of mobile and stationary hydraulic equipment. The TD1140 features 14 buttons that can send and receive digital or proportional signals to and from the Eaton R260 two-way wireless receiver, This two-way capability, combined with an easy to read backlit LCD screen, supports real-time monitoring and control for a wide range of critical applications, including:
| Size (outside dimensions) | 8.00 x 3.00 x 1.80 inches (203.2 x 76.2 x 45.7 mm) |
| Weight | 0.95 lb (434 grams) |
| Storage temperature | –20°F to +60°F (–20°C to +60°C) with lithium ion battery c |
| Operating temperature | –30°F to +58°F (–30°C to +58°C) with lithium ion battery c |
| Humidity rating | 0–95% RH noncondensing |
| Environmental | IP65 and IP67 (dust, immersion, water jets) SAE J1455 (Salt Spray) |
| Shock | ISO 15998 (15 G for 11 ms) |
| Vibration | SAE J1455 (24 to 2000 Hz for each of 3 axes, 5 G2/Hz) |
| Housing | Industrially robust, hardened plastic, chemical resistant |