SIHA PURANIT fining agent is an active, selected top-quality Na-Ca bentonite for effective clarification and stabilization of protein in must, wine, and fruit juice.
SIHA Ca-Bentonite G
SIHA Gelatin Fine Granules
SIHA PURANIT UF
| Beverage to be fined | SIHA PURANIT lb/1,000 gal (g/hl) |
| Low-protein wines | up to 8.35 (100) |
| Low-protein wines | up to 16.69 (200) |
| Sediment | up to 20.86 (250) |
| Sweetening must | up to 16.69 (200) |
| Fruit juices | up to 8.35 (100) |
| Fining of vinegar | up to 10.01 (120) |