Download document () of 20
Fire detection systems

ULCF3000 - UL Addressable fire system panel

Eaton's ULCF3000 is a high specification analogue, wall or rack mounted UL listed fire alarm system control panel available in 2 or 4 loop configurations. It combines sophisticated functionality with simple operation and aesthetically pleasing design.

Supporting complex cause and effect programming and a wide range of user-controllable functions, the system is ideal for a diverse range of projects, from industrial applications through to large multi-site commercial developments. 

Utilising soft addressing to minimise installation and remove the potential for error associated with manual addressing, each of Eaton's devices and components has been specifically designed to work with the ULCF3000 panel. Meaning all the detectors,  interfaces and ancillaries are all fully compatible with each other and that the full range of system functionality is supported by each device.

Event History
Stored with date and time stamp
System
Optional integral printer
Loops
2 or 4 Class A Style 7 SLC loops

Less time troubleshooting and programming, more time winning other contracts

Eaton's ULCF3000 is designed for ease of operation, featuring a large versatile touch-screen user interface and a menu-driven graphical user interface. The control panel minimizes programming and troubleshooting time by using a range of features such as auto config, walk test and system details menu.

Flexibility in design, flexibility in commissioning

Supporting auto learn functions as well as a comprehensive range of soft addressing modules and devices, the ULCF3000 offers flexibility in design and reduced commissioning time. The panel features 4 notification appliance circuit (NAC's) outputs and dedicated alarm, trouble and AC trouble relays.

Up to 800 devices per panel, all specifically designed to work together

Each of the system components have been specifically designed to operate as part of a ULCF3000 UL Listed system providing assurance that the panel, detectors, interfaces and the ancillaries are all fully compatible with each other and that the full range of system functionality is supported by each device. The control panel has a full network capability up to 126 panels, and up to 200 addresses per loop.

Discover our UL addressable product range

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Phone: +91 (0)11 45851811