Knowledge Search
Download document () of 20
Discontinued
Gas analysers

MTL Z230 Rapid Response Zirconia Oxygen Analyser

Please note: we no longer offer this products or any repairs/spares.

The Crouse-Hinds series MTL Z230 zirconia oxygen analyser is ideal for versatility and portability.  This benchtop analyser is a fully self-contained, complete unit with integral sensor and optional pump.  The carrying handle makes it easily transportable, and the integral flowmeter and valve mean there are no further accessories or consumables to carry around.

The analyser features a bi-directional RS232 port, allowing for remote calibration and data logging.  There is a choice of user programmable outputs and alarms.  The internal pump option is available if there is insufficient pressure in the sample stream and, for applications where a long sample path is involved, a bypass flow sample system enables faster results.

Certifications and compliances

  • Operating temperature: 0°C to +45°C, RH <90% (non-condensing)

Design features

  • Proven technology from gas analyser experts
  • Non-depleting, long life sensor
  • Ppm to % O2 levels 
  • Measures from 100% to less than 1ppm
  • Fast response time – 20.9% to 1% in less than 5 seconds
  • RS232 port with remote calibration facility
  • Fully programmable alarms and analogue output
  • A large multi-digit auto-ranging LCD is used to display measured concentrations and also user adjustable parameters during alarm configuration procedures
  • A fully bi-directional RS232 port is provided to allow the analyser to communicate with most proprietary micro controllers and, when used with the supplied software, gives full remote control capability
  • Two alarm channels, user configurable for high, low or off states and hysteresis, each provide one set of volt-free changeover contacts 5V or 4 to 20mA, each with several preset ranges
  • Standard sampling system is a simple needle valve and flowmeter; options include: sample pump, fast flow loop system, and syringe injection port

Standard materials

  • Enclosure – mild steel
Specifications

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family