Download document () of 20

Vantage S2 enclosures

The Vantage S2 enclosure system features a modular design that addresses air volume, air direction and heat exhaust within the enclosure.

As your applications grow or you consolidate equipment, cooling capacity can easily be increased, simply by modifying the doors, side panels and tops, lowering your total cost of ownership (TCO).

Core features

  • Equipment mounting height of 25U, 42U and 45U for EIA-310-D 19" equipment
  • Overall height of (42U) 79.6" (with optional casters) allows adequate clearance through a seven-foot doorway
  • Maximizes data center real estate with a 24" width
  • A 39" or 42" depth (including front and rear doors) accommodates today's deep servers with cable management arms
  • Static load rating (weight capacity when stationary) is a generous 2000 lbs., accommodating even the most densely configured equipment
  • The dynamic load rating (weight capacity while rolling on casters) is also 2000 lbs., permitting fully configured enclosures to roll from staging area to final installation site
  • Doors exceed major server manufacturers recommended perforation pattern for proper airflow
  • Full width front door is attached using quick-release hinges and is easily reversed in the field
  • Ships fully assembled

 

Specifications

Vantage S2 Enclosure – product snapshot

U Height12, 25, 42, 45    
Width 24" or 30"  
Depth 39", 42", 48"  
Weight Capacity - Static Load 2,000 lbs  
Color Black  
vs2-enclosure.jpg

Vantage S2 Models

Part Number

Height U

Width

Depth

45U

VFR452436

45

24

36

VFR452440

45

24

40

VFR452446

45

24

46

VFR453036

45

30

36

VFR453040

45

30

40

VFR453046

45

30

46

42U

VFR422436

42

24

36

VFR422440

42

24

40

VFR422446

42

24

46

VFR423036

42

30

36

VFR423040

42

30

40

VFR423046

42

30

46

25U

VFR252436

25

24

36

VFR252440

25

24

40

12U

VFR122436

12

24

36

Vantage S2 Options

Blanking Panels

plastic-blanking-pane-1u.jpg
Plastic blanking panels
steel-blanking-panels.jpg
Steel blanking panels
cable-pass-thru-blanking-panel-brush-strip.jpg
Cable pass-thru panels
adjustable-blanking-panel.jpg
Adjustable blanking panels

Cable Management

1u-2u-cable-ring-kit.jpg
1U/2U Cable ring kit
cable-strain-relief-bars.jpg
Cable strain relief bars
high-density-cable-organizer.jpg
High density cable organizers
horizontal-ring-managers.jpg
Horizontal Ring Managers
overhead-cable-manager.jpg
Overhead Cable Management
standard-velcro-straps.jpg
Standard Velcro® Straps
velcro-buckle-strap.jpg
Velcro® Buckle Straps
strain-relief-tube.jpg
Strain relief tube
lowertransition.jpg
Lower transition tray
upper-transition-tray.jpg
Upper transition tray

Hardware and grounding

cage-nuts-screws.jpg
Cage nuts and screws
clip-nuts-and-screws.jpg
Clip nuts and screws
rackstud-side-view1.jpg
Rackstuds rackmounting system
grounding-kit.jpg
Grounding kit

Keyboard drawers

integrated-keyboard-drawer.jpg
Integrated keyboard drawer
keyboard-drawer.jpg
Keyboard drawer
swivel-keyboard-drawer.jpg
Swivel keyboard drawer

Security

medeco lock
Medeco security locks
electronic-friction-lock.jpg
Paramount electronic friction lock

Shelving

heavy-duty-fixed-shelf.jpg
Heavy duty fixed shelf
heavy-duty-roll-out-shelf.jpg
Heavy duty roll-out shelf
roll-out-storage-drawer-worksurface.jpg
Roll-out storage drawer/worksurface
standard-duty-fixed-shelf.jpg
Standard duty fixed shelf
utility-shelf.jpg
Utility Shelf
standard-duty-roll-out-shelf.jpg
Standard duty roll-out shelf

Miscellaneous Accessories

heavy-duty-enclosure-packaging.jpg
Heavy duty enclosure packaging
floor-grommet-with-cables.jpg
Raised floor grommet
chassis-bracket.jpg
Chasis brackets
Download Links
X
Download Close