Knowledge Search
Download document () of 20
Mining connectivity solutions

Macey 25kV High Voltage Coupling Systems

A high voltage coupling system designed to be safe, cost-effective and tailored to our customers' unique mining challenges.

Macey 25kV high voltage coupling systems from Eaton's Crouse-Hinds Division are used to supply power to draglines, longwall machines, cranes and other types of mining equipment.  They are engineered for safe operation, easy handling, simple installation and industry compatibility.  The result is a coupling solution that is smaller, lighter and eliminates special installation tools needed with competitive products.

Certifications and compliances

Electrical test data:

  • AC withstand: 50kV for 1 minute; 40kV for 6 hours
  • Short circuit: 25kA for 0.3 seconds (3 tests, two 10-minute intervals)
  • Basic impulse level: 125kV B.I.L.
  • Earth through fault: 8kA for 0.2 seconds (3 tests, two 10-minute intervals)
  • Heat rise: 700 amps after 100 cycle contact pre-conditions at 45k over ambient and no more than 10k over the conductor

Environmental ratings:

  • IP66/67 testing to IEC 60529

Design features

  • No special installation tools needed
  • Smaller footprint and reduced weight versus the competition
  • Intermatable with other manufacturers' couplers
  • Accommodates a wide range of cable types with entrance fittings, including fiber optic
  • Retained bolting system
  • Low insertion force/high current design
  • Total air displacement – no potting of rear body termination point
  • Slip-on stress cone termination module with compression type wire stems eliminates heat or cold shrinking (Tyco) sleeves
  • Fully shielded phase compartment eliminates phase-to-phase faults
  • Louvered contact banding for: higher current capacity; lower contact pressure; improved short circuit performance
  • No altitude de-rating required
  • Slip-on stress cone termination module eliminates strain on contact restraining clip
  • Lockout/tagout feature

Standard materials

  • Housing – aluminum
  • Adapter – aluminum
  • Insulated end cover – aluminum
  • Cast protection cover – aluminum
  • Contacts and wire stems – silver-plated copper
  • Hardware – 316 stainless steel
Specifications

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under the "Brochures" heading.
Download Links
X
Download Close