The 93PR UPS is developed by Eaton’s global team using Eaton’s patented advanced power electronics technology that meets military-grade requirements. This UPS amply satisfies power reliability requirements for data centers from small to large, automation or medical applications and IT infrastructure in network wiring closets.
Increased scalability
Outstanding efficiency
Safety and reliablity
Management efficiency
Frame | 75 kVA |
Power range | 25-75 kVA |
Voltage | 380, 400, 415 V |
Topology | online |
Efficiency | upto 96.3% (online) |
Battery type | VRLA, Lithium-ion, Supercapacitor |
Structure | modular, scalable, Hot-swappable UPS |
Number of power modules | 1 - 3 |
Frame | 125 kVA |
Power range | 25-125 kVA |
Voltage | 380, 400, 415 V |
Topology | online |
Efficiency | upto 96.3% (online) |
Battery type | VRLA, Lithium-ion, Supercapacitor |
Structure | modular, scalable, Hot-swappable UPS |
Number of power modules | 1 - 5 |
Frame | 200 kVA |
Power range | 25-200 kVA |
Voltage | 380, 400, 415 V |
Topology | online |
Efficiency | upto 96.3% (Online) |
Battery type | VRLA, Lithium-ion, Supercapacitor |
Structure | modular, scalable, Hot-swappable UPS |
Number of power modules | 1 - 8 |
Frame | 500 kVA |
Power range | 50-600 kVA |
Voltage | 380, 400, 415 V |
Topology | online |
Efficiency | upto 97% (online) |
Battery type | VRLA, Lithium-ion, Supercapacitor |
Structure | modular, scalable, Hot-swappable UPS |
Number of power modules | 1 - 10 |
Frame | 600 kVA |
Power range | 60-600 kVA |
Voltage | 380, 400, 415 V |
Topology | online |
Efficiency | upto 97% (online) |
Battery type | VRLA, Lithium-ion, Supercapacitor |
Structure | modular, scalable, Hot-swappable UPS |
Number of power modules | 1 - 10 |