Download document () of 20
PC, Workstation & Home AV UPS

Eaton Aurora Line Interactive UPS with Li-ion batteries(1000VA)

Eaton Aurora Line-interactive UPS affordably protects critical applications from downtime, data loss and corruption caused by power fluctuations and outages. With built-in double boost and buck automatic voltage regulation, the Aurora is perfect for areas where the supply voltage is constantly unstable.

Typical applications – Work from home – Laptop, desktop and routers,  IT, networking, storage, telecom, POS machines and  other small power backup applications

Core features

  • Double Boost & Buck AVR provides wide input voltage and frequency ranges (up to 140-300V & >40Hz)
  • Compact design with fixed input cord for easy installation and greater security
  • India outlets for easy equipment connections
  • Plug and play UPS with Small footprint for easy installation on or under a desk
  • Green Power function prevents battery discharge when no load is connected, saving the battery from deep discharge damage
  • Overload Protection alerts user and protects UPS from damage
  • Microprocessor controlled design to assure maximum reliability and stability
Specifications

Highlight differences
Show only differences
Hide blank features