Download document () of 20

Power Xpert 9395 UPS family

The Power Xpert 9395 UPS family (consisting of the Power Xpert 9395 UPS, Power Xpert 9395P High Performance UPS, and the Power Xpert 9395C UPS) is an industry-leading solution that delivers efficiency and scalable battery runtimes in a small footprint. Large data centers, healthcare applications, multi-tenant data centers and light industry can lower their total cost of ownership with this family of uninterruptible power supplies.


Learn more about each 9395 UPS below.

NEW: Power Xpert 9395C UPS

• 1MW monolithic solution with improved power per square foot
• Power rating: 1000 kW/1000 kVA, 1000 kW/1100 kVA, 1100 kW/1100 kVA models
• Voltage: 480V 3W
• Double conversion efficiency: up to 97%
• Lithium-ion battery options for longer operation life

Power Xpert 9395P High Performance UPS

• High-performing, industry-leading efficiency
• Power rating: 200-1100 kVA/kW, 200-1200 kVA/kW models
• Voltage: 400V, 400/415V, 600/575V models
• Double conversion efficiency: up to 97%
• Lithium-ion battery options for longer operation life

Power Xpert 9395 UPS

• Cost-effective and proven UPS solution
• Power rating: 225-1100 kVA
• Voltage: 480V and 400V
• Double conversion efficiency: 94%
• Lithium-ion battery options for longer operation life

“It is by far the best investment that we have made. The 9395 and 93PM UPSs are saving us approximately $50,000 a year. We use it more as an insurance policy to ensure that our medical records stay up and running. An outage over a 24-hour period could easily be in the $300,000 range. We are a three million square foot hospital with 380 beds, so it would impact us quickly.”

David Cantrell, Director of Engineering at Children's of Alabama