Eaton xEnergy Safety Ci LV systems LV switchgear. Spacer, H=50mm raising
| Product Name |
Eaton xEnergy Safety Ci mounting plate spacer
|
| Catalog Number |
002292
|
| EAN |
4015080022923
|
| Product Length/Depth |
157 mm
|
| Product Height |
68 mm
|
| Product Width |
142 mm
|
| Product Weight |
0.02 kg
|
| Compliances |
RoHS conform
|
| Certifications |
UL/CSA certification not required
|
| Used with |
Mounting system
Basic enclosure CI insulated enclosure |
| Special features |
4 off required for mounting plate, 2 off required for mounting rail
|
| Type |
|
| Accessory/spare part type |
Accessories for mounting systems
|
| Color |
Gray
|
| Increase by spacer |
50 mm
|
| Load capacity - max |
40 kg
|
| RAL-number |
7035
|
| Material |
Plastic
|
| Model |
Other
|
| Functions |
Basic enclosure
For raising the mounting systems |