Download document () of 20

002317

Eaton xEnergy Safety Ci LV systems LV switchgear. Fixing kit, mounting rail, for 250mm side length

General specifications

Product Name
Eaton xEnergy Safety Ci meter enclosure accessory
Catalog Number
002317
EAN
4015080023173
Product Length/Depth
213 mm
Product Height
73 mm
Product Width
70 mm
Product Weight
0.117 kg
Compliances
RoHS conform

Product specifications

Used with
Order GA-MS-143 meter shroud separately
PKZM0. T0, max. 2 off
Fitting parallel to 250 mm side of the enclosure.
Basic enclosure
Fitting of meters
CI insulated enclosure
Type
  • Basic enclosure
  • CI insulated enclosure
  • Fitting of meters
Accessory/spare part type
Fixing kits
Color
Other
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Profile rail
Functions
Basic enclosure

Export product specification