Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU20x5(x10, x15), busbar terminal for CU 20X15/50
Product Name |
Eaton xEnergy Safety Ci busbar enclosure accessory
|
Catalog Number |
002326
|
EAN |
4015080023265
|
Product Length/Depth |
60 mm
|
Product Height |
40 mm
|
Product Width |
40 mm
|
Product Weight |
0.086 kg
|
Compliances |
RoHS conform
|
Used with |
Cu 20 x 15 mm busbars
Ci insulated enclosure Prepared enclosures Accessory for busbar enclosures Accessory panel building |
Type |
|
Accessory/spare part type |
Busbar terminals
Ultra-flat busbar terminals |
Width clamp |
31 mm
|
Busbar thickness - max |
15 mm
|
Busbar thickness - min |
5 mm
|
Busbar width - max |
20 mm
|
Busbar width - min |
20 mm
|
Conductor cross section - max |
462 mm²
|
Rated operational current (Ie) - max |
800 A
|
Functions |
Terminal for flat strip
|
Rated operation current (Ie) |
630 A
800 A |
Suitable for |
Strip conductor connection
Flat rail Round conductor connection |
Rated operational current |
800 A
|
Terminal capacity (flat strip) |
2 segments of 21 mm x 1 mm (11x)
21 mm x 1 mm (11x) |
Terminal capacity (round conductor) |
1.5 mm² - 10 mm²
1.5 mm² - 6 mm² |