
Eaton Bussmann series NH Fuse-link, LV, 100 A, 500 V AC, NH000, Class gG/gL
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
100NHG000B
|
EAN |
5027590187268
|
UPC |
051712625869
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
119.333 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
100 A
|
Fitted with: |
Metal gripping lugs
|
Fuse size |
NH000
|
Current type |
AC
|
Power loss at rated current |
7.4 W
|
Breaking capacity |
120 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Rated switching capacity |
120 kA
|
Rated voltage AC |
500 V
|
Class |
Class gG/gL
|
Fuse type |
Square body with knife blade contact
|
Contact material |
Metal plated copper
|
Utilization category |
gL/gG (cable protection/equipment protection)
|
Color |
None
|
Interrupt rating |
120 kAIC
|
Fuse indicator |
Combination fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
No
|
Watt losses |
7.4 W
|
Connection |
Blade end
|
Construction |
NH000
|
Construction size |
NH000
|
Fuse shape |
Square body
Knife blade contacts |
Voltage type |
AC
|
Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |
Material |
Ceramic body
|
Packaging type |
Standard
|
Quantity |
3
|
Voltage rating |
500 V
|
Type |
Fuse
|
Special features |
Live gripping lugs
|
Application |
|
Fuse system (according to IEC 60269) |
Fuse system A
|
Rated switching capacity AC |
120 kA
|