Download document () of 20

10250T2

Eaton 10250T pushbutton contact block, 10250T series, Standard contact block, Pressure terminal, 2NO

General specifications

Product Name
Eaton 10250T pushbutton contact block
Catalog Number
10250T2
UPC
782113203423
Product Length/Depth
1.1 in
Product Height
0.1 in
Product Width
1.2 in
Product Weight
0.088 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Stack up to 6 blocks (12 circuits) unless otherwise noted

Product specifications

Type
30.5 mm, Heavy-Duty
Contact configuration
2 NO (standard)
Series
10250T
Terminals
Pressure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.