Download document () of 20

106835

Eaton Moeller® series LS Compensating actuator, angled

General specifications

Product Name
Eaton Moeller® series LS Compensating actuator
Catalog Number
106835
EAN
4015081065950
Product Length/Depth
42 mm
Product Height
62 mm
Product Width
31 mm
Product Weight
0.052 kg
Certifications
CE
CSA File No.: 012528
CSA Class No.: 3211-03
CSA-C22.2 No. 14
IEC/EN 60947
UL Category Control No.: NKCR
UL 508
CSA
UL File No.: E29184
IEC/EN 60947-5
UL

Product specifications

Type
  • Actuator
  • Angled compensating actuator
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Increased tolerance in closing direction
Operating frequency
800 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Functions
For combination with LS-...ZBZ/X basic devices
Mounting position
As required
Material
Stainless steel
Duty factor
100 %
Shock resistance
10 g, Standard-action contact, Mechanical, Half-Sinusoidal shock 20 ms
Mechanical holding force
1700 N (according to GS-ET-19 (04/2004), XG, XW, XNG)
1200 N (according to GS-ET-19 (04/2004), XNW)
1600 N (according to GS-ET-19 (04/2004), XWA, XFG, XF)
Model
Actuator with vertical mounting

Export product specification