Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Terminal plate, 3p, 1000mm², 1600A
Product Name |
Eaton xEffect SASY 60i terminal plate
|
Catalog Number |
107207
|
EAN |
4015081069705
|
Product Length/Depth |
90 mm
|
Product Height |
204 mm
|
Product Width |
228 mm
|
Product Weight |
1.873 kg
|
Compliances |
RoHS conform
|
Used with |
30 mm x 10 mm rail
Double T profile 60 mm system Connection |
Special features |
|
Type |
|
Features |
Self-extinguishing acc. UL 94
|
Width clamp |
228 mm
|
Creepage resistance |
CTI 200
|
Terminal contact area |
5 mm x 28 mm
|
Busbar thickness - max |
10 mm
|
Busbar thickness - min |
5 mm
|
Busbar width - max |
30 mm
|
Busbar width - min |
12 mm
|
Conductor cross section - max |
1000 mm²
|
Rated operational current (Ie) - max |
1600 A
|
Functions |
Connection kit
Connections |
Temperature resistance |
Temperature resistant to 120 °C
|
Rated operation current (Ie) |
1600 A
|
Suitable for |
Flat rail
Three-pole Round conductor connection Sector conductor connection Strip conductor connection |
Material |
Silicon free, chlorine free
|
Rated operational current |
1600 A
|
Terminal capacity (conductor) |
50 mm x 10 mm (2x)
10 segments of 50 mm x 1 mm (2x) |