Download document () of 20

111296

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel back plate HxW = 760 x 800 mm

General specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111296
EAN
4015081108572
Product Length/Depth
650 mm
Product Height
2 mm
Product Width
715 mm
Product Weight
3.6 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
800 mm
Suitable for height
760 mm
Suitable for width
800 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification