Download document () of 20

114586

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Distribution cabinet, HxWxD=2000x600x400mm, IP55, 6/4/20

General specifications

Product Name
Eaton xEffect xVtl empty enclosure
Catalog Number
114586
EAN
4015081139866
Product Length/Depth
600 mm
Product Height
2000 mm
Product Width
408.5 mm
Product Weight
86 kg
Compliances
RoHS conform
Certifications
IEC/EN 60439-1
IEC/EN 60439-3
IEC/EN 62208

Product specifications

Special features
  • 40 °C (intermittent maximum value)
  • 35 °C (maximum value, 24 h average)
  • -5 °C (minimum value)
  • Fragment basic equipment
  • Including open cable entries top, prepared for F3A flange
  • Including frame, sheet steel doors, back plate, bottom and top plate, mounting plate, lifting eyelets, cylinder lock and branding strip
  • Including support frame for the IVS mounting units
  • including insulating surround and mounted insulated support bracket
  • Without side walls
Type
Control centres XVTL
Features
Connectable
EMC-version
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Not applicable.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Not applicable.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP55
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 690 V AC
10.9.3 Impulse withstand voltage
6 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Fitted with:
Mounting plate
Taptite screw M6: 3.9 × 106 A²s (enclosure side plate, back plate)
Screw M10: 50 x 106 A²s (base frame, main earthing)
M6 weld stud: 50 × 106 A²s (door)
Frequency rating
50 Hz
Pollution degree
3
Surface finishing
Polyester powder coating
Phosphated
Painting, phosphated and polyester powder coating
RAL 7035, light gray
Powder coating
Degree of protection
IK10
IP55 (with door and flange)
IP55
4X (NEMA)
Rated impulse withstand voltage (Uimp)
6 kV
Cable entry postion
Various covers allow cable entry from above and/or below
Grade material
Sheet steel 2 mm
Unit type
Complete housing
Voltage rating
415 V
Admissible heat dissipation (ambient air temperature +35 °C) - max
400 W
Admissible heat dissipation (NH-SE) - max
400 W
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890)
191 W
Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890)
171 W
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890)
183 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
187 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
143 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
161 W
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890)
383 W
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890)
343 W
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890)
368 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
374 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
286 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
323 W
Material quality
Other
Rated short-time withstand current (Icw)
65 kA
Color
Gray
Cover/door type
Door interlock can be fitted with profile cylinder
Folding handle with espagnolette lock
Outside-supported doors with hidden hinges
Can be removed from 90°
Three-point interlock
Permissible load of the mounting plate according to IEC 62208 - max
4000 N
Number of locks
1
RAL-number
7035
Rated insulation voltage (Ui)
690 V
Rated peak withstand current
143 kA
Material
Steel
Sheet steel 2 mm
Mounting method
Wall fastening
Overvoltage category
IV
Frequency rating of contacts
50 Hz (AC)
Functions
Combination enclosure
Installation type
Floor standing wall model
Rated operation current (Ie)
2500 A
Cover/door angle
120° door opening angle (combination mounting)
120° door opening angle (single mounting)
Protection class
I
Installation site
Indoor installation
Relative humidity
50 % (at 40 °C)
Surface treatment
Painting, phosphated and polyester powder coating
Number of covers/doors
1
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
5000 N
Permissible load of the door(s) according to IEC 62208 - max
1000 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
374.182 W
Number of connector holes
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.