Download document () of 20

116902

Eaton Moeller® series BBA Cable, 6mm², L=130mm

General specifications

Product Name
Eaton Moeller® series BBA Accessory Cable
Catalog Number
116902
EAN
4015081166428
Product Length/Depth
130 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
0.014 kg
Certifications
UL 508A
IEC60439-1
UL Category Control No.: On request
CSA Class No.: On request
CSA File No.: On request
UL File No.: On request
CSA-C22.2 No. 14
CE

Product specifications

Type
  • Busbar adapter
  • Connection cable
  • SASY Busbar system 60 mm
Adapter width
0 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Busbar distance
0 mm
Busbar thickness - max
0 mm
Busbar thickness - min
0 mm
Nominal current
0 A
Rail width
0 mm
Electric connection type
Round conductor
Heat dissipation per pole, current-dependent Pvid
0.4 W
Static heat dissipation, non-current-dependent Pvs
0 W
Equipment heat dissipation, current-dependent Pvid
1.2 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Functions
For mounting on flat copper busbars with 60 mm interval between busbar centres
Mounting rail armament
None

Export product specification