Download document () of 20

116960

Eaton Moeller® series Rapid Link Dummy plug, (10 pieces)

General specifications

Product Name
Eaton Rapid Link Dummy plug
Catalog Number
116960
EAN
4015081167005
Product Length/Depth
46.7 mm
Product Height
33.5 mm
Product Width
18 mm
Product Weight
0.029 kg
Compliances
CE

Product specifications

Features
Halogen free
Watertight
Thread size
0
Fitted with:
10 blanking plugs
Bore diameter
0 mm
For wall thickness - max
0 mm
For wall thickness - min
0 mm
Number of cables - max
0
Number of cables - min
0
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm
Product category
Power supply
Thread size (PG)
0
Cable entry type
Other
Color
Black
Degree of protection
IP66
Surface protection
Untreated
Material quality
Polyvinyl chloride (PVC)
Material
Plastic
Model
Other
Functions
For closing off unused housing openings

Export product specification