Eaton Moeller® series Rapid Link Power supply 1.5m for RA-/C3A RA-C4-PPB/C3-1M5
Product Name |
Eaton Rapid Link Power connection cable
|
Catalog Number |
116962
|
EAN |
4015081167029
|
Product Length/Depth |
1.5 m
|
Product Height |
300 mm
|
Product Width |
300 mm
|
Product Weight |
0.55 kg
|
Compliances |
CE
|
Features |
Oil resistant (acc. EN 60811-404)
Connector system system-oriented |
Cable type |
5 x 1.5 mm², halogen-free, with RA-C4-PPB plug for round cable junction, power plug and gasket IP65
|
Fitted with: |
Protective conductor
|
Color |
Gray
|
Connection 1 |
Other
|
Connection 2 |
Other
|
Degree of protection |
Other
|
Functions |
For connecting the device with the round cable junction
|
Euro class acidity (EN 13501-6) |
None
|
Euro class flaming droplets/particles (EN 13501-6) |
None
|
Outer sheath color |
Gray
|
Reaction-to-fire class (EN 13501-6) |
None
|
Spiralized cable |
No
|
Frequency rating - max |
60 Hz
|
Frequency rating - min |
50 Hz
|
Nominal cross section (conductor) |
1.5 mm²
|
Nominal current |
6.6 A
|
Nominal voltage - max |
480 V
|
Nominal voltage - min |
380 V
|
Number of cores |
5
|
Outer diameter - approximate |
10 mm
|
Permissible ambient temperature - max |
55 °C
|
Permissible ambient temperature - min |
-10 °C
|
Product category |
Power supply
|
Outer sheath material |
Other
|
Smoke development class (EN 13501-6) |
None
|
Cable entry connection 1 |
Straight
|
Cable entry connection 2 |
Straight
|