Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Connection block, for component adapter, 4p, size 3
Product Name |
Eaton Moeller series NZM multi-function device adapter
|
Catalog Number |
119020
|
EAN |
4015081171095
|
Product Length/Depth |
180 mm
|
Product Height |
30 mm
|
Product Width |
110 mm
|
Product Weight |
0.3 kg
|
Compliances |
IEC
RoHS conform |
Certifications |
Specially designed for North America
CSA-C22.2 No. 5-09 CSA (Class No. 1432-01) UL489 UL (File No. E31593) CSA (File No. 22086) CSA certified UL listed UL (Category Control Number DIVQ) IEC60947-2 CE marking |
Used with |
Feeder circuits, branch circuits
PN3-4 NZM3-4 N3-4 |
Amperage Rating |
630 A
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Frame |
NZM3
|
Suitable for |
Four-pole
|
Voltage rating (UL CSA 13) |
Max. 480 Y / 277 V
|
Degree of protection |
IP20
|
Number of poles |
Four-pole
|
Model |
Other
|
Type |
60 mm system
Accessory
Accessory, multifunction component adapter
Connection block
Connection block for component adapter
|
Special features |
Current limiting circuit breaker
For NZM3 component adapter
|