Download document () of 20

119314

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting insert with steel front plates HxW=1449x600mm, 7 rows

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119314
EAN
4015081174515
Product Length/Depth
115 mm
Product Height
1450 mm
Product Width
520 mm
Product Weight
14.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
RAL-number
7035
Suitable for enclosure building height
1449 mm
Suitable for enclosure building width
600 mm
Suitable for height
1560 mm
Suitable for width
600 mm
Material
Metal
Housing material
Sheet steel
Number of rows
7
Model
Swing frame
Mounting method
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification