Download document () of 20

119322

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting insert with steel front plates HxW=949x1000mm, 5 rows

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119322
EAN
4015081174591
Product Length/Depth
115 mm
Product Height
950 mm
Product Width
920 mm
Product Weight
12 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
949 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Suitable for height
1060 mm
Suitable for width
1000 mm
Material
Metal
Housing material
Sheet steel
Number of rows
5
Model
Swing frame
Mounting method
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification