Download document () of 20

120747

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for multiple mounting NZM2 vertical W=800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
120747
EAN
4015081185771
Product Length/Depth
55 mm
Product Height
190 mm
Product Width
700 mm
Product Weight
2.7 kg
Compliances
RoHS conform

Product specifications

Used with
NZM2
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification