Knowledge Search
Download document () of 20

12191000023

Eaton Crouse-Hinds series EXIT exit sign, Arrowhead downward, Gray, LED, White letter color, Polycarb, Wall mt, Cover with silk-screen pictogram (arrow 6h), 1 x M20 plastic cable gland, 1 x M20 screw plug, ISO 7010, 110-277 Vac, 110-250 Vdc

General specifications

Product Name
Eaton's Crouse-Hinds series EXIT exit sign
Catalog Number
12191000023
EAN
4250217484872
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Exit sign designation
Arrowhead downwards
Type
ISO 7010
Trade size
1 x M20 plastic cable glands, 1 x M20 screw plug
Special features
Includes cover with silk-screen pictogram (arrow 6h)
Voltage rating
110-277 Vac, 110-250 Vdc
Frequency rating
50-60 Hz
Letter color
White
Material
Polycarbonate
Housing finish color
Gray
Mounting
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.