Knowledge Search
Download document () of 20

12191030004

Eaton Crouse-Hinds series EXIT Clear N exit sign, 50-60 Hz, Gray, LED, 166 lumens, Polycarbonate, Wall/ceiling mount, Self-contained battery system, 1 x M20 plastic cable glands, 1 x M20 screw plug, 110-277 Vac, 110-250 Vdc

General specifications

Product Name
Eaton's Crouse-Hinds series EXIT Clear N exit sign
Catalog Number
12191030004
EAN
4250217412783
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2.5 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 1
Zone 22
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Trade size
1 x M20 plastic cable glands, 1 x M20 screw plug
Special features
Self-contained battery system
Voltage rating
110-277 Vac, 110-250 Vdc
Frequency rating
50-60 Hz
Material
Polycarbonate
Housing finish color
Gray
Lumens
166
Mounting
Wall/ceiling

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.