Download document () of 20

12BDGHC40

Eaton Bussmann series medium voltage BS air fuse, 40 A, 12 kV, 40 kA, 51 x 461 mm, With Striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BDGHC40
EAN
5027590431316
Product Length/Depth
461 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
2100 g
Compliances
BS 2692-1
Certifications
KEMA Certified

Product specifications

Amperage Rating
40 A
Fuse indicator
With Striker
Fuse size
51 x 461 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Pre arc (I2T)
1.2 x 103
Resistance
21.8 ohms
Fuse diameter
51 mm
Interrupt rating
40 kAIC
Construction size
51 x 461 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
BDGH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.