Download document () of 20

12BFGHA90

Eaton Bussmann series medium voltage BS air fuse, 90 A, AC 12 kV, 359 x 76.2 mm, backup, BS, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BFGHA90
EAN
5027590431828
UPC
051712241106
Product Length/Depth
359 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
4200 g
Compliances
BS 2692-1

Product specifications

Used with
A3354730 Fuse clip
Amperage Rating
90 A
Fuse indicator
With Striker
Fuse size
76 x 359 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Fuse shape
Cylindrical
Element
Silver
Pre arc (I2T)
8.1 x 103
Resistance
8.37 ohms
Fuse diameter
76 mm
Interrupt rating
40 kAIC
Construction size
76 x 359 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
BFGH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.