Eaton QSA Fuse switch-disconnector, 3 pole, rear mounting, 400 A, NH1/NH2
Product Name |
Eaton QSA Fuse switch-disconnector
|
Catalog Number |
1318533
|
EAN |
8711426783874
|
Product Length/Depth |
338 mm
|
Product Height |
235 mm
|
Product Width |
183 mm
|
Product Weight |
5.26 kg
|
Certifications |
VDE 0660
RoHS CE IEC/EN 60204 IEC/EN 60947 IEC/EN 60947-3 |
Catalog Notes |
in ventilated enclosure
|
Features |
Version as main switch
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
Connectors
|
Pollution degree |
3
|
Rated operational power at AC-23A, 400 V, 50 Hz |
220 kW
|
Rated permanent current (Iu) |
400 A
|
Rated uninterrupted current (Iu) |
400 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
Accessories |
Auxiliary contact or neutral conductor fitted by user.
|
Product category |
|
Conditioned rated short-circuit current Iq |
50 kA
|
Number of poles |
Three-pole
|
Rated operation power at AC-23, 400 V |
220 kW
|
Rated impulse withstand voltage (Uimp) |
6000 V
|
Degree of protection |
IP20, with terminal cover
IP00 |
Rated short-time withstand current (Icw) |
0 kA
|
Electrical connection type of main circuit |
Bolt connection
|
Actuator position |
Front side
|
Actuator type |
Without actuator
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-25 °C
|
Ambient storage temperature - max |
80 °C
|
Ambient storage temperature - min |
-30 °C
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
28 W
|
Number of auxiliary contacts (normally closed contacts) |
0
|
Construction size |
NH1, NH2
|
Mounting position |
As required
|
Suitable for |
Ground mounting
DIN fuse-links (blade contacts type) Front mounting |
Functions |
Optional Stop Function
|
Overvoltage category |
III
|
Suitable for fuses |
NH1, NH2
|
Cable entry type |
Top/bottom
|
Mounting method |
Rear mounting
|
Degree of protection (front side) |
IP00
|
Number of auxiliary contacts (normally open contacts) |
0
|
Operating temperature - max |
55 °C
|
Operating temperature - min |
-25 °C
|
Rated insulation voltage (Ui) |
690 V
|
Rated operating voltage (Ue) at AC - max |
690 V
|
Rated operational current for specified heat dissipation (In) |
400 A
|
Uninterrupted current |
Rated uninterrupted current Iu is specified for max. cross-section.
|